BURNDY
Image of UB244 UB244, DURIUM™ Series, Silicon Bronze U-Bolt

UB244, DURIUM™ Series, Silicon Bronze U-Bolt

Brand: Burndy

Catalog ID: UB244

DURIUM™ Silicon Bronze U-Bolt.

  • U-Bolts provide a strong and secure hold
  • Widely used in various industries
  • Durable, offering high resistance to corrosion and wear
  • U-Shape allows for easy alignment and positioning

General

Catalog Number

UB244

Material

SILICON BRONZE

Series

DURIUM™ Series

UPC

781810001981

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1