BURNDY
Image of UB262 UB262, DURIUM™ Silicon Bronze U-Bolt
Image of UB262 UB262, DURIUM™ Silicon Bronze U-Bolt

UB262, DURIUM™ Silicon Bronze U-Bolt

Brand:

Burndy

Catalog ID:

UB262

Product details

General

Catalog Number

UB262

Material

SILICON BRONZE

UPC

781810214145

UPC 12 Digit

7818102141455

Dimensions

Dimension - B Length inch

4.00 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

5.06 in

Dimension - Height inch

6.78 in

Dimension - Pad Width inch

5.06 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads