

Brand: Burndy
Catalog ID: UB268FWN
Catalog Number
UB268FWN
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
U-Bolt
UPC
781810671054
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
150
Pallet Quantity
1