BURNDY
Image of UC25A10SLS1 UC25A10SLS1, Parallel Tap, Aluminum Clamp

UC25A10SLS1, Parallel Tap, Aluminum Clamp

Brand: Burndy

Catalog ID: UC25A10SLS1

Al Clamp, Parallel Tap, 1/0 Al-#10 AWG STR Cu.

General

Catalog Number

UC25A10SLS1

Installation Torque Recommended in-lb

180 in-lb

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810463000

UPC 14 Digit GTIN

00781810463000

Dimensions

Dimension - Width inch

1.30 in

Dimension - Width mm

33 mm

Length

1.3 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.88 in

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

10 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

180 in-lb

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400