BURNDY
Image of UC25A12SLS1 UC25A12SLS1, Parallel Tap, Aluminum Clamp

UC25A12SLS1, Parallel Tap, Aluminum Clamp

Brand: Burndy

Catalog ID: UC25A12SLS1

Aluminum Clamp, Parallel Tap, 1/0 (Str.) AWG AL to 12 AWG CU.

General

Catalog Number

UC25A12SLS1

Installation Torque Recommended in-lb

140 in-lb

Material

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810084991

UPC 14 Digit GTIN

00781810084991

Dimensions

Dimension - Width inch

0.88 in

Dimension - Width mm

22 mm

Dimensions

1.3 in x 0.88 in x 1 in

Height

1 in

Length

1.3 in

Width

0.88 in

Conductor Related

Conductor - AL Str Size

1/0 AWG

Conductor - Copper Str Size

12 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

140 in-lb

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7400