BURNDY
UC2W30_Photo_ColorCMYK
UC2W30_Photo_ColorCMYK

UC2834, Copper Parallel Groove Clamp

Brand:

Burndy

Catalog ID:

UC2834

CU Parallel Groove Clamp accommodates large number of CU Conductors, Conductor: 4/0 Str. - 500 (Either Groove).

  • Type UC connector accommodates large range of conductors in either groove, reducing inventory requirements
  • Interlocking finger design provides firm grip with maximum contact length
  • High strength, corrosion resistant silicon bronze hardware

Features: Type UC Connector Accommodates Large Range Of Conductors In Either Groove, Reducing Inventory To A Minimum, Interlocking Finger Design Provides Firm Grip With Maximum Contact Length, High Strength, Corrosion Resistant Silicone Bronze Hardware, One Wrench Installation, Width: 2-1/2 IN, Length: 4-1/4 IN, Height: 2-7/8 IN

Product details

General

Application

For Range Of Copper

Catalog Number

UC2834

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Type

UC

UPC

781810012901

Dimensions

Dimension - B Length fraction

4-1/4 in

Dimension - B Length inch

4.25 in

Dimension - Height fraction

2-3/4 in

Dimension - Height inch

2.75 in

Dimension - Height mm

0 mm

Dimension - Width fraction

2-1/2 in

Dimension - Width inch

2.50 in

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Solid Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 AWG-500 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4