BURNDY
UC2844, Parallel Clamp for Copper, 4/0 Str-1000 kcmil
Image of UC2844 UC2844, Parallel Clamp for Copper, 4/0 Str-1000 kcmil

UC2844, Parallel Clamp for Copper, 4/0 Str-1000 kcmil

Brand: Burndy

Catalog ID: UC2844

Parallel clamp for copper, 4/0 STR to 1000 kcmil, 4.25" L, 3.91" Height.

General

Catalog Number

UC2844

Plated

N

Plating Type

Unplated

UPC

781810502495

UPC 14 Digit GTIN

00781810502495

Dimensions

Dimension - B Length fraction

4-1/4 in

Dimension - B Length inch

4.25 in

Dimension - Height inch

3.91 in

Dimension - Height mm

0 mm

Dimension - Width inch

3.44 in

Dimensions

4.25 in x 3.44 in x 3.91 in

Height

3.91 in

Length

4.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3.44 in

Conductor Related

Conductor - Copper Solid Size Range

4/0 AWG-1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

50

Pallet Quantity

1