BURNDY
UC32RS_image
UC32RS_image

UC28RS, Cast Aluminum Alloy Tap Connector

Brand:

Burndy

Catalog ID:

UC28RS

High strength, high conductivity aluminum alloy. Properly proportioned to minimize stress corrosion and deterioration by galvanic action,Wrench:9/16.

  • Multi-purpose parallel groove clamp made of high strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Interlocking fingers on connector body halves prevent mismatching
  • Square shank, hex head, round collar, high strength galvanized steel bolt allows 1 or 2-wrench installation
  • Supplied pre-filled with PENETROX™ joint compound and strip sealed

Features: High Strength, High Conductivity, Non-Copper Bearing Aluminum Alloy, Properly Proportioned To Minimize Stress Corrosion And Deterioration By Galvanic Action, Keying Tabs On Connector Body Halves Prevent Mismatching, Square Shank, High Strength Galvanized Steel Bolt Allows One Wrench Installation, Also Supplied Pre-Filled With PENETROX Joint Compound And Stripsealed, Length: 1-3/8 IN, Width: 1-7/8 IN, Height: 2-3/8 IN

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005

Catalog Number

UC28RS

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Trade Name

TAPIT™

Type

UC-RS

UPC

781810095805

UPC 12 Digit

7818100958055

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.375 in

Dimension - Height fraction

2-3/8 in

Dimension - Height inch

2.33 in

Dimension - Height mm

59 mm

Dimension - Width fraction

1-7/8 in

Dimension - Width inch

1.87 in

Dimension - Width mm

47 mm

Conductor Related

Conductor - AAAC 5005 Size A Range

1/0 AWG-4/0 AWG

Conductor - AAAC 5005 Size B Range

6 AWG-1/0 AWG

Conductor - AAAC 6201 Size A Range

1/0 AWG-4/0 AWG

Conductor - AAAC 6201 Size B Range

6 AWG-1/0 AWG

Conductor - AL Str Size A

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size A Range

1/0 AWG-4/0 AWG

Conductor - AL Str Size B

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - AL Str Size B Range

8 AWG-1/0 AWG

Conductor - Copper Solid Size B

8 AWG

Conductor - Copper Str Size A

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size B

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Str Size B Range

8 AWG-1/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads