BURNDY
UC3040, Copper Parallel Groove Clamp, 300-800 kcmil - Either Groove
Image of UC3040 UC3040, Copper Parallel Groove Clamp, 300-800 kcmil - Either Groove

UC3040, Copper Parallel Groove Clamp, 300-800 kcmil - Either Groove

Brand: Burndy

Catalog ID: UC3040

CU Parallel Groove Clamp accommodates large number of CU Conductors, Conductor: 300 - 800 (Either Groove).

  • Parallel Groove Clamp, Type UC for Copper
  • Type UC connectors accommodate a large range of conductors in either groove, reducing inventory necessary
  • Interlocking finger design provides a firm grip with maximum contact length
  • High strength, corrosion resistant silicon bronze hardware
  • One wrench installation

General

Catalog Number

UC3040

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

UPC

781810012918

UPC 14 Digit GTIN

00781810012918

Dimensions

Dimension - B Length fraction

4-1/4 in

Dimension - B Length inch

4.25 in

Dimension - Height fraction

3-5/16 in

Dimension - Height inch

3.31 in

Dimension - Height mm

0 mm

Dimension - Width fraction

3-1/16 in

Dimension - Width inch

3.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

300 kcmil-800 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

3

Minimum Pack Quantity

4

Pallet Quantity

108