
Brand: Burndy
Catalog ID: UC32R
Application
For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005
Catalog Number
UC32R
EU RoHS Indicator
Yes
Sub Brand
TAPIT
Type
UC-R
UPC
781810097106
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - ETL
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
5400