
Brand: Burndy
Catalog ID: UC3444
Catalog Number
UC3444
Installation Torque Recommended in-lb
480 LBS/in
Plated
N
Plating Type
Unplated
UPC
781810012925
UPC 14 Digit GTIN
00781810012925
Dimension - B Length fraction
4-1/4 in
Dimension - B Length inch
4.25 in
Dimension - Height fraction
3-5/16 in
Dimension - Height inch
3.31 in
Dimension - Height mm
0 mm
Dimension - Width fraction
3-1/2 in
Dimension - Width inch
3.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
500 kcmil-1000 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Carton Quantity
2
Minimum Pack Quantity
4
Pallet Quantity
1