
Brand: Burndy
Catalog ID: UC4W28
Application
For Range Of Copper
Catalog Number
UC4W28
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Plated
N
Plating Type
Unplated
Sub Brand
TAPIT
Type
UC
UPC
781810012888
UPC 14 Digit GTIN
00781810012888
Dimension - B Length fraction
2-1/8 in
Dimension - B Length inch
2.125 in
Dimension - Height fraction
1-15/16 in
Dimension - Height inch
1.93 in
Dimension - Height mm
50.8 mm
Dimension - Width fraction
1-3/4 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
4 AWG
Conductor - Copper Solid Size Range
4 AWG
Conductor - Copper Str Size
4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size A
4 - 4/0
Conductor - Copper Str Size A Range
4 - 4/0
Conductor - Copper Str Size B
4 - 4/0
Conductor - Copper Str Size B Range
4 - 4/0
Conductor - Copper Str Size Range
4 AWG-4/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
4
Minimum Pack Quantity
2
Pallet Quantity
720