BURNDY
UC8W26L_Photo_ColorCMYK
UC8W26L_Photo_ColorCMYK

UC4W28CONKIT, Parallel Clamp Kit for Copper, includes UC Connector and Cover

Brand:

Burndy

Catalog ID:

UC4W28CONKIT

Product details

General

Catalog Number

UC4W28CONKIT

Plated

N

Plating Type

Unplated

UPC

781810413135

UPC 12 Digit

7818104131355

Dimensions

Dimension - B Length fraction

2-1/8 in

Dimension - B Length inch

2.125 in

Dimension - Height fraction

2

Dimension - Height mm

0 mm

Dimension - Width fraction

1-3/4 in

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Solid Size Range

4 AWG

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

4 AWG-1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

20

Resources and downloads