BURNDY
UCG25RSCONKIT, Parallel Clamp Kit, includes UCG Clamp Connector and Cover
Image of UCG25RSCONKIT UCG25RSCONKIT, Parallel Clamp Kit, includes UCG Clamp Connector and Cover

UCG25RSCONKIT, Parallel Clamp Kit, includes UCG Clamp Connector and Cover

Brand: Burndy

Catalog ID: UCG25RSCONKIT

CONTAINS UCG25RS AND COVER GROOVE A Al/Cu: 8Str-1/0Str ACSR: 6-1/0 GROOVE B Al/Cu: 8Str-1/0Str ACSR: 6-1/0 INCLUDES OXIDE INHIBITOR.

  • Parallel Clamp Kit
  • Includes UCG Clamp Connector and Cover
  • Includes Oxide Inhibitor

General

Application

Substation

Catalog Number

UCG25RSCONKIT

Connector Type

Split Bolt

Plated

N

Plating Type

Unplated

UPC

781810420331

UPC 14 Digit GTIN

00781810420331

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - B Length inch

1.41 in

Dimension - Height inch

2.09 in

Dimension - Width fraction

1-5/7 in

Dimension - Width inch

1.71 in

Conductor Related

Conductor - Copper Str Size A Range

8 AWG-1/0 AWG

Conductor - Copper Str Size B Range

8 AWG-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

1800