BURNDY
UCG28R25RS, Cast Aluminum Alloy, 4-4/0 AWG ACSR (run), *-1/0 AWG Al (tap) 8-1/0 AWG ACSR (tap)
Image of UCG28R25RS UCG28R25RS, Cast Aluminum Alloy, 4-4/0 AWG ACSR (run), *-1/0 AWG Al (tap) 8-1/0 AWG ACSR (tap)

UCG28R25RS, Cast Aluminum Alloy, 4-4/0 AWG ACSR (run), *-1/0 AWG Al (tap) 8-1/0 AWG ACSR (tap)

Brand: Burndy

Catalog ID: UCG28R25RS

Cast Aluminum Alloy TAPIT™, 4 AWG-4/0 AWG ACSR (Run), 8 AWG-1/0 AWG AL Cable (Tap), 8 AWG-1/0 AWG ACSR (Tap).

  • TAPIT Parallel Clamp
  • High strength, high conductivity, non-copper bearing aluminum alloy
  • Properly proportioned to minimize stress corrosion and deterioration by galvanic action
  • Keying tabs on connector body halves prevent mismatching
  • Square shank, high strength galvanized steel bolt allows one wrench installation

General

Catalog Number

UCG28R25RS

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810012819

UPC 14 Digit GTIN

00781810012819

Dimensions

Dimension - Height inch

2.60 in

Dimension - Height mm

66 mm

Dimension - Width inch

1.91 in

Dimension - Width mm

49 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

4 (6-1) AWG-4/0 AWG

Conductor - ACSR Str Tap Range

8 AWG-1/0 AWG

Conductor - AL Str Tap

8 AWG-1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

900