
Brand: Burndy
Catalog ID: UCT26
Catalog Number
UCT26
Material
Copper
Plating
No
Plating Type
Unplated
Series
FASTAP™ LINEMAN ASSIST™ Series
Torque Rating
20 ft-lbs
Trade Name
FASTAP™
UPC
621945482647
UPC 14 Digit GTIN
00621945482647
Dimensions
1.57 in x 2.67 in x 2.68 in
Height
2.68 in
Length
1.57 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
2.67 in
Conductor - Copper Str Size A Range
8 Sol - 2/0 Str
Conductor - Copper Str Size B Range
8 Sol - 2/0 Str
Conductor Diameter (Main) - Maximum
0.45 in
Conductor Diameter (Main) - Minimum
0.13 in
Conductor Diameter (Main) Range
0.13 - 0.45
Conductor Diameter (Tap) - Maximum
0.45 in
Conductor Diameter (Tap) - Minimum
0.13 in
Certification - CSA Approved
No
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1