BURNDY
Image of UCU28AC UCU28AC, Al Mech. Parallel Riser Tap with Cover

UCU28AC, Al Mech. Parallel Riser Tap with Cover

Brand: Burndy

Catalog ID: UCU28AC

Mechanical Al Parallel Riser Tap with Cover, Run: #2-4/0 Str Al/Cu, Tap: #10 Sol-#2 Str

  • Parallel-groove riser tap with insulation cover for copper and aluminum
  • Wide range-taking assembly for apartment house/light industrial applications
  • Cover and connector are packaged together

General

Application

For Apartment House And Light Industrial Applications

Catalog Number

UCU28AC

Connector Type

Riser Tap

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

120 LBS/in

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

TAPIT

Temperature Rating

194

Type

UCU-AC

UPC

781810006276

UPC 14 Digit GTIN

00781810006276

Dimensions

Dimension - Height fraction

1-13/16 in

Dimension - Height inch

1.81 in

Dimension - Height mm

46 mm

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Screw Size inch

5/16

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.24 in

Dimension - Width mm

57 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

2 AWG-4/0 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Tap Range

8 AWG-2 AWG

Conductor - Copper Solid Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

10 AWG-2 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

2 AWG-4/0 AWG

Conductor - Copper Str Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Tap Range

10 AWG-2 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

120 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Riser Tap

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3000