BURNDY
Image of UGSKIT2 UGSKIT2, Watertight Underground Splice Kit, Dual Rated

UGSKIT2, Watertight Underground Splice Kit, Dual Rated

Brand: Burndy

Catalog ID: UGSKIT2

Watertight Underground Splice Kit, Dual Rated, #8-2 AWG, includes 2 Heavy Wall Heat Shrink Sleeves, Al/Cu Rated

  • Type UGSKIT are underground splice kits (watertight) for aluminum or copper
  • Kit consists of a standard splice/reducer and includes heavy wall heat-shrink sleeve
  • Dual rated for use with aluminum and copper
  • Connector is installed with common installation tools
  • Both heavy wall heat shrink sleeves are lined with adhesive material providing a watertight splice

General

Application

For All Aluminum or Copper/Aluminum Combinations, UF Direct Burial

Catalog Number

UGSKIT2

Connector Type

Splice/Heat Shrink Kit

EU RoHS Indicator

Yes

Hex Size

Slot

Material

Aluminum

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

SPLICE KIT

Temperature Rating

194

Type

UGSKIT, Watertight/ Underground

UPC

781810175279

UPC 14 Digit GTIN

00781810175279

Dimensions

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Hex Size

Slot

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG

Conductor - AL Str Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Conductor Size

8-2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

Splice/Heat Shrink Kit

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

1050