Brand: Burndy
Catalog ID: UHR133B
Application
Substation
Catalog Number
UHR133B
Connector Type
Bus Support
Fitting Type
Rigid Conduit
Hardware Type
Base mounting kit (w nuts)
Installation Torque Recommended in-lb
240 in-lb
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Mounting Hardware
1/2 X 1 1/2" Hot Dipped Steel Hex. Head Bolts
One Wrench Installation
Y
Plated
N
Plating Type
Unplated
Type
Cable or Tube to Insulator Bus Supports
UPC
781810126592
UPC 14 Digit GTIN
00781810126592
Bolt Circle Diameter
3 in
Dimension - B Length inch
3.56 in
Dimension - G inch
1.75 in
Dimension - Height inch
3.00 in
Dimension - Height mm
76 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Width inch
2.25 in
Dimension - Width mm
57 mm
Conductor - Connection Combination
Base to Tube or Cable
Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
6 AWG-500 kcmil
Conductor - Copper Tube Std Size
1/8 IPS IPS;1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS
Conductor - Copper Tube Std Size Range
1/8 IPS IPS-1/2 IPS IPS
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Minimum Pack Quantity
8