Brand: Burndy
Catalog ID: UH153B
Application
Substation
Catalog Number
UH153B
Fitting Type
Slip or Rigid
Hardware Type
Base mounting kit (w nuts)
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Mounting Hardware
1/2-13 x 1 1/2" LG
One Wrench Installation
Y
Type
Cable or Tube to Insulator Bus Supports
UPC
781810077788
UPC 14 Digit GTIN
00781810077788
Bolt Circle Diameter
3 in
Dimension - G inch
2.00 in
Dimension - Height inch
3.00 in
Dimension - Height mm
76.2 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Width inch
2.88 in
Dimension - Width mm
73 mm
Conductor - Connection Combination
Base to Tube
Conductor - Copper Tube EH Size
1 IPS IPS
Conductor - Copper Tube EH Size Range
1 IPS IPS
Conductor - Copper Tube Std Size
1 IPS IPS
Conductor - Copper Tube Std Size Range
1 IPS IPS
Conductor Type
Number of Conductors
1
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
2