
Brand: Burndy
Catalog ID: UH153CG9
Application
Substation
Catalog Number
UH153CG9
Connector Type
Bus Support
Fitting Type
Slip or Rigid
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Cable or Tube to Insulator Bus Supports
UPC
621945049338
UPC 14 Digit GTIN
00621945049338
Bolt Circle Diameter
3 in
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Base to Tube
Conductor - Copper Tube EH Size
1 IPS IPS
Conductor - Copper Tube EH Size Range
1 IPS IPS
Conductor - Copper Tube Std Size
1 IPS IPS
Conductor - Copper Tube Std Size Range
1 IPS IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Bus Support
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1