

Brand: Burndy
Catalog ID: UH175
Application
Substation
Catalog Number
UH175
Connector Type
Bus Support
Fitting Type
Slip or Rigid
Hardware Type
Cap mounting kit (w/o nuts)
Installation Torque Recommended in-lb
480 in-lb
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Mounting Hardware
5/8-11 x 1" LG
One Wrench Installation
Y
Plated
No
Plating Type
Unplated
Product Family
Substation>Copper>Bus Supports (NON EHV)
Product Type
Mechanical
Type
Cable or Tube to Insulator Bus Supports
UPC
781810004524
UPC 14 Digit GTIN
00781810004524
Bolt Circle Diameter
5 in
Dimension - B Length fraction
3 in
Dimension - B Length inch
3.00 in
Dimension - G inch
2.50 in
Dimension - Height fraction
3-7/8 in
Dimension - Height inch
3.88 in
Dimension - Height mm
99 mm
Dimension - Hole Size fraction
11/16
Dimension - Hole Size inch
0.69 in
Dimension - Width fraction
4 in
Dimension - Width inch
4.00 in
Dimension - Width mm
102 mm
Conductor - Connection Combination
Base to Tube
Conductor - Copper Tube EH Size
1 1/2 IPS
Conductor - Copper Tube EH Size Range
1 1/2 IPS
Conductor - Copper Tube Std Size
1 1/2 IPS
Conductor - Copper Tube Std Size Range
1 1/2 IPS
Conductor Type
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
480 in-lb
Connector Type
Bus Support
Carton Quantity
1
Minimum Pack Quantity
4
Pallet Quantity
1