BURNDY
UH215, Substation Copper Bus Support, 3.5" IPS, 5" Bolt Dia, 5/8" Bolt
Image of UH215 UH215, Substation Copper Bus Support, 3.5" IPS, 5" Bolt Dia, 5/8" Bolt

UH215, Substation Copper Bus Support, 3.5" IPS, 5" Bolt Dia, 5/8" Bolt

Brand: Burndy

Catalog ID: UH215

Cast Cu Alloy Bus Support, 3.5" IPS, 5" Bolt Dia, 5/8" Bolt.

  • Type UH Copper Bus Supports for Supporting Copper Tube to Base
  • High copper alloy bus support for mounting tube on a post or pedestal type insulator
  • Single bolt allows rotation to any angle
  • Rotate cap 180 degrees for slip or rigid fit
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B on the catalog number denotes base mounting hardware is supplied

General

Application

Substation

Catalog Number

UH215

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

660 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

5/8-11 x 1" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810119723

UPC 14 Digit GTIN

00781810119723

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length inch

3.25 in

Dimension - G inch

4.00 in

Dimension - Height inch

6.50 in

Dimension - Height mm

165.1 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Width inch

6.81 in

Dimension - Width mm

173 mm

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

3 1/2 IPS

Conductor - Copper Tube EH Size Range

3 1/2 IPS

Conductor - Copper Tube Std Size

3 1/2 IPS

Conductor - Copper Tube Std Size Range

3 1/2 IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

660 in-lb

Configuration

Connector Type

Bus Support

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1