BURNDY
UHR155_Photo0b_ColorRGB
UHR155_Photo0b_ColorRGB

UHR135, Substation Copper Bus Support, 6 AWG Str-500 kcmil, Cu Pipe Size: 1/8"-1/2" IPS, 5" Bolt Circle Dia

Brand:

Burndy

Catalog ID:

UHR135

Product details

General

Application

Substation

Catalog Number

UHR135

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

5/8 X 1" Hot Dipped Galv. Steel Hex. Head Bolts

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004586

UPC 12 Digit

7818100045866

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length fraction

3-5/8 in

Dimension - B Length inch

3.56 in

Dimension - G inch

2.12 in

Dimension - Height fraction

3-3/8 in

Dimension - Height inch

3.38 in

Dimension - Height mm

86 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

6 AWG-500 kcmil

Conductor - Copper Tube Std Size

1/8 IPS;1/4 IPS;3/8 IPS;1/2 IPS

Conductor - Copper Tube Std Size Range

1/8 IPS-1/2 IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

8