BURNDY
UHR153, Substation Copper Bus Support, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 3" Bolt Circle Dia
Image of UHR153 UHR153, Substation Copper Bus Support, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 3" Bolt Circle Dia

UHR153, Substation Copper Bus Support, 4/0 AWG Str-1250 kcmil, Cu Pipe Size: 1/4"-1" IPS, 3" Bolt Circle Dia

Brand: Burndy

Catalog ID: UHR153

Cast Cu Alloy Bus Support, CU Str. Size: 4/0 AWG - 1250 Kcmil, CU Pipe Size: 1/4"-1" IPS, 3 IN Bolt Circle Dia.

  • Type UHR Copper Bus Supports for Supporting Copper Cable or Tube to Base
  • Suitable for mounting a wide range of cable or tube on post or pedestal type insulators
  • Single bolt allows rotation to any angle
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B at the end of catalog denotes base mounting hardware is included

General

Application

Substation

Catalog Number

UHR153

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

1/2 X 1" Hot Dipped Galv. Steel Hex. Head Bolts

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004593

UPC 14 Digit GTIN

00781810004593

Dimensions

Bolt Circle Diameter

3 in

Dimension - B Length fraction

3-3/4 in

Dimension - B Length inch

3.69 in

Dimension - G inch

2.00 in

Dimension - Height fraction

3-1/2 in

Dimension - Height inch

3.50 in

Dimension - Height mm

89 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width fraction

2-3/4 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil

Conductor - Copper Str Size Range

4/0 AWG-1250 kcmil

Conductor - Copper Tube Std Size

1/4 IPS;3/8 IPS;1/2 IPS;3/4 IPS;1 IPS

Conductor - Copper Tube Std Size Range

1/4 IPS-1 IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 in-lb

Configuration

Connector Type

Bus Support

Logistics

Carton Quantity

1

Minimum Pack Quantity

6

Pallet Quantity

1