Brand: Burndy
Catalog ID: UHR153CG6
Application
Substation
Catalog Number
UHR153CG6
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Type
Cable or Tube to Insulator Bus Supports
UPC
621945159358
UPC 14 Digit GTIN
00621945159358
Bolt Circle Diameter
3 in
Dimension - Height mm
0 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Conductor - Connection Combination
Base to Tube or Cable
Conductor - Copper Str Size Range
4/0 AWG-1250 kcmil
Conductor - Copper Tube Std Size
1/4 IPS ;3/8 IPS ;1/2 IPS ;3/4 IPS ;1 IPS
Conductor - Copper Tube Std Size Range
1/4 IPS -1 IPS
Number of Conductors
1
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
6