
Brand: Burndy
Catalog ID: UHR153W
Application
Substation
Catalog Number
UHR153W
Connector Type
Bus Support
Fitting Type
Rigid Conduit
Hardware Type
Cap mounting kit (w/o nuts)
Installation Torque Recommended in-lb
240 in-lb
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Mounting Hardware
1/2 X 1" Hot Dipped Galv. Steel Hex. Head Bolts
One Wrench Installation
Y
Plated
Y
Plating Type
Tin - Hot Dipped
Type
Cable or Tube to Insulator Bus Supports
UPC
621945457928
UPC 14 Digit GTIN
00621945457928
Bolt Circle Diameter
3 in
Dimension - B Length inch
3.69 in
Dimension - G inch
2.00 in
Dimension - Height inch
3.50 in
Dimension - Height mm
88.9 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Base to Tube or Cable
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil
Conductor - Copper Str Size Range
4/0 AWG-1250 kcmil
Conductor - Copper Tube Std Size
1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS
Conductor - Copper Tube Std Size Range
1/4 IPS IPS-1 IPS IPS
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 in-lb
Connector Type
Bus Support
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1