
Brand: Burndy
Catalog ID: UHR155B
Application
Substation
Catalog Number
UHR155B
Connector Type
Bus Support
Fitting Type
Rigid Conduit
Hardware Type
Base mounting kit (w nuts)
Installation Torque Recommended in-lb
240 in-lb
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
Mounting Hardware
5/8 X 1 3/4" Hot Dipped Steel Hex. Head Bolts
One Wrench Installation
Y
Plated
N
Plating Type
Unplated
Type
Cable or Tube to Insulator Bus Supports
UPC
781810119686
UPC 14 Digit GTIN
00781810119686
Bolt Circle Diameter
5 in
Dimension - B Length inch
3.69 in
Dimension - G inch
2.25 in
Dimension - Height inch
3.75 in
Dimension - Height mm
95 mm
Dimension - Hole Size fraction
11/16
Dimension - Hole Size inch
0.69 in
Dimension - Width inch
2.75 in
Dimension - Width mm
70 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Connection Combination
Base to Tube or Cable
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil
Conductor - Copper Str Size Range
4/0 AWG-1250 kcmil
Conductor - Copper Tube Std Size
1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS;3/4 IPS IPS;1 IPS IPS
Conductor - Copper Tube Std Size Range
1/4 IPS IPS-1 IPS IPS
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 in-lb
Connector Type
Bus Support
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1