BURNDY
UHR175, Substation Copper Bus Support, 750-1250 kcmil, Cu Pipe Size: 3/4"-1/2" IPS, 5" Bolt Circle Dia
Image of UHR175 UHR175, Substation Copper Bus Support, 750-1250 kcmil, Cu Pipe Size: 3/4"-1/2" IPS, 5" Bolt Circle Dia

UHR175, Substation Copper Bus Support, 750-1250 kcmil, Cu Pipe Size: 3/4"-1/2" IPS, 5" Bolt Circle Dia

Brand: Burndy

Catalog ID: UHR175

Cast Cu Alloy Bus Support, CU Str. Size: 750 Kcmil - 1250 Kcmil, CU Pipe Size: 3/4"-1-1/2" IPS, 5 IN Bolt Circle Dia.

  • Type UHR Copper Bus Supports for Supporting Copper Cable or Tube to Base
  • Suitable for mounting a wide range of cable or tube on post or pedestal type insulators
  • Single bolt allows rotation to any angle
  • Supplied with hardware for mounting to cap of insulator
  • Suffix -B at the end of catalog denotes base mounting hardware is included

General

Application

Substation

Catalog Number

UHR175

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

5/8 X 1" Hot Dipped Galv. Steel Hex. Head Bolts

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810004517

UPC 14 Digit GTIN

00781810004517

Dimensions

Bolt Circle Diameter

5 in

Dimension - B Length fraction

2-7/8 in

Dimension - B Length inch

2.81 in

Dimension - G inch

2.50 in

Dimension - Height fraction

4-1/4 in

Dimension - Height inch

4.25 in

Dimension - Height mm

108 mm

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Width fraction

4 in

Dimension - Width inch

3.94 in

Dimension - Width mm

100 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil;2500 kcmil

Conductor - Copper Str Size Range

750 kcmil-2500 kcmil

Conductor - Copper Tube Std Size

3/4 IPS;1 IPS;1 1/4 IPS;1 1/2 IPS

Conductor - Copper Tube Std Size Range

3/4 IPS-1 1/2 IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 in-lb

Configuration

Connector Type

Bus Support

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1