BURNDY
UNITAPPOSSETUP, Insulated Multi-Tap Variety Pack
Image of UNITAPPOSSETUP UNITAPPOSSETUP, Insulated Multi-Tap Variety Pack

UNITAPPOSSETUP, Insulated Multi-Tap Variety Pack

Brand: Burndy

Catalog ID: UNITAPPOSSETUP

UNITAP™ Display Kit.

  • UNITAP Aluminum Indulsated Multi-Tap Variety Pack
  • Temperature Rating: 194F
  • 600V Minimum Voltage Rating

General

Catalog Number

UNITAPPOSSETUP

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810242872

UPC 14 Digit GTIN

00781810242872

Dimensions

Dimension - Height mm

0 mm

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Logistics

Minimum Pack Quantity

9