BURNDY
UP45R36R, Heavy Duty Parallel Clamp, Copper or Aluminum
Image of UP45R36R UP45R36R, Heavy Duty Parallel Clamp, Copper or Aluminum

UP45R36R, Heavy Duty Parallel Clamp, Copper or Aluminum

Brand: Burndy

Catalog ID: UP45R36R

ACSR, 6201 & 5005: 336.4(30-7) - 795(30-19) COPPER OR ALUM.: 397.5 - 954 GROOVE A GROOVE B.

  • Heavy Duty Parallel Clamp Type UP-R
  • Heavy duty aluminum connector for feeder, subtransmission, and primary distribution
  • Massive design and large spacer give maximum protection against galvanic action and overload conditions
  • Spacing of U-bolts, tapered bell mouths, and modified V-groove minimize cold flow, eliminate cable damage, and produce wiping action on conductors
  • Spacer taps confine cable strands to prevent splaying
  • Captured, heat treated aluminum alloy U-bolts
  • PENETROX joint compound recommended for all combinations

General

Catalog Number

UP45R36R

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810103807

UPC 14 Digit GTIN

00781810103807

Dimensions

Dimension - Height fraction

5-7/25 in

Dimension - Height inch

5.28 in

Dimension - Height mm

134.1 mm

Dimension - L Length Overall mm

102 mm

Dimension - Length Overall inch

4 in

Dimension - Width fraction

2-22/25 in

Dimension - Width inch

2.88 in

Dimension - Width mm

73 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Run

394.5 (19);465.4 (19);559.5 (19);652.4 (19);740.8 (37);927.2 (37)

Conductor - AAAC 5005 Size A

394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil

Conductor - AAAC 5005 Size A Range

394.5 (19) kcmil-927.2 (37) kcmil

Conductor - AAAC 5005 Size B

155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil

Conductor - AAAC 5005 Size B Range

155.4 (7) kcmil-559.5 (19) kcmil

Conductor - AAAC 5005 Tap

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19);559.5 (19)

Conductor - AAAC 6201 Run

394.5 (19);465.4 (19);559.5 (19);652.4 (19);740.8 (37);927.2 (37)

Conductor - AAAC 6201 Size A

394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil

Conductor - AAAC 6201 Size A Range

394.5 (19) kcmil-927.2 (37) kcmil

Conductor - AAAC 6201 Size B

155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil;465.4 (19) kcmil;559.5 (19) kcmil

Conductor - AAAC 6201 Size B Range

394.5 (19) kcmil-927.2 (37) kcmil

Conductor - AAAC 6201 Tap

155.4 (7);195.7 (7);246.9 (7);312.8 (19);394.5 (19);465.4 (19);559.5 (19)

Conductor - ACSR Str Run

336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake

Conductor - AL Str Run

397.5;400;450;477;500;550;556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954

Conductor - AL Str Size A

397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil

Conductor - AL Str Size A Range

397 kcmil-954 kcmil

Conductor - AL Str Size B

3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size B Range

3/0 AWG-500 kcmil

Conductor - AL Str Tap

3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500

Conductor - Copper Str Run

400;450;500;550;600;700;750;800;850;900

Conductor - Copper Str Size A

400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;900 kcmil

Conductor - Copper Str Size A Range

400 kcmil-900 kcmil

Conductor - Copper Str Size B

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size B Range

3/0 AWG-500 kcmil

Conductor - Copper Str Tap

3/0;4/0;250;300;350;400;450;500

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Spacer

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1