
Brand: Burndy
Catalog ID: UW2R
Catalog Number
UW2R
Connector Type
Deadend
Material
Aluminum Alloy
Material - Hardware
Galvanized Steel
Oxide Inhibitor Type
Penetrox A
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
CLIPIT™
UPC
781810107003
UPC 14 Digit GTIN
00781810107003
Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.5 in
Dimension - Height fraction
2-5/8 in
Dimension - Height inch
2.58 in
Dimension - Height mm
65.5 mm
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.50 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.82 in
Dimension - Width mm
46 mm
Conductor - AAAC 5005 Run
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Run Range
30.58 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Run
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Run Range
30.58 (7) kcmil-77.47 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil-77.47 (7) kcmil
Conductor - ACSR Str Run
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Run Range
6 (6/1) Turkey AWG-2 (7/1) Sparate AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG-2 (7/1) Sparate AWG
Conductor - AL Str Run
6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Run Range
6 AWG-2 AWG
Conductor - AL Str Tap
6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range
6 AWG-2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Deadend
Minimum Pack Quantity
1