BURNDY
VA28, Substation - Copper V Type Terminal, 1/0-4/0 Str, 1-Hole
Image of VA28 VA28, Substation - Copper V Type Terminal, 1/0-4/0 Str, 1-Hole

VA28, Substation - Copper V Type Terminal, 1/0-4/0 Str, 1-Hole

Brand: Burndy

Catalog ID: VA28

Cast Cu Alloy VARILUG Terminal, Bolted, 1/0 Str - 4/0 Str, 1 Pad Hole, 0.44" Hole Dia.

  • Type VA Copper V Type Terminal is a high copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VA28

Clamping Element Design

V Bolt

Connector Type

Terminal

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.06 x 1 - 1 hole

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810005446

UPC 14 Digit GTIN

00781810005446

Dimensions

Dimension - B Length inch

1.09 in

Dimension - D inch

1.00 in

Dimension - Height fraction

2-1/4 in

Dimension - Height inch

1.06 in

Dimension - Height mm

26.9 mm

Dimension - Hole Size fraction

7/16

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

72 mm

Dimension - Length Overall inch

2.84 in

Dimension - N inch

0.53 in

Dimension - Pad Size inch

1.06 x 1

Dimension - Pad Width inch

1.06 in

Dimension - Stud Size inch

3/8

Dimension - Width fraction

1-1/16 in

Dimension - Width inch

1.69 in

Dimension - Width mm

43 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Solid Size

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1/0 AWG-4/0 AWG

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.06 x 1 - 1 hole

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

12

Minimum Pack Quantity

7

Pallet Quantity

1