
Brand: Burndy
Catalog ID: VA282N
Application
Substation
Catalog Number
VA282N
Clamping Element Design
V Bolt
Connector Type
Terminal
Installation Torque Recommended in-lb
250 LBS/in
Material
Copper Alloy
Material - Hardware
DURIUM™ Silicon Bronze
One Wrench Installation
Y
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.06 x 3.06 - 2 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Bright Dipped
Trade Name
VARILUG™
Type
Bolted Lugs & Terminals
UPC
781810005477
UPC 14 Digit GTIN
00781810005477
Dimension - B Length inch
1.09 in
Dimension - D inch
3.06 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height fraction
2-1/4 in
Dimension - Height inch
1.88 in
Dimension - Height mm
47.8 mm
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.94 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
1.06 x 3.06
Dimension - Pad Width inch
1.06 in
Dimension - Stud Size inch
1/2
Dimension - Width fraction
1-1/16 in
Dimension - Width inch
1.69 in
Dimension - Width mm
43 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Connection Combination
Cable to Flat
Conductor - Copper Solid Size
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
1/0 -4/0 AWG
Conductor Type
CU C Str-Size
Number of Conductors
1
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
250 LBS/in
Connector Type
Terminal
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
2
Physical Attribute - Pad Alignment
Offset
Physical Attribute - Pad Configuration
1.06 x 3.06 - 2 holes
Physical Attribute - Pad Orientation
Straight
Carton Quantity
1
Minimum Pack Quantity
9
Pallet Quantity
1