BURNDY
VA34, Substation - Copper V Type Terminal, Bolted, 300-500 kcmil, 1-Hole
Image of VA34 VA34, Substation - Copper V Type Terminal, Bolted, 300-500 kcmil, 1-Hole

VA34, Substation - Copper V Type Terminal, Bolted, 300-500 kcmil, 1-Hole

Brand: Burndy

Catalog ID: VA34

Cast Cu Alloy VARILUG Terminal, Bolted, 300 - 500 Kcmil, 1 Pad Hole, 0.56" Hole Dia.

  • Type VA Copper V Type Terminal is a high copper alloy terminal for joining a wide range of cable to equipment pads or bar
  • Particularly suitable for use on extra flexible cable
  • One-wrench installation

General

Application

Substation

Catalog Number

VA34

Clamping Element Design

V Bolt

Connector Type

Terminal

Installation Torque Recommended in-lb

375 LBS/in

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

One Wrench Installation

Y

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.38 x 1.41 - 1 hole

Physical Attribute - Pad Orientation

Straight

Plated

N

Plating Type

Unplated

Trade Name

VARILUG™

Type

Bolted Lugs & Terminals

UPC

781810005507

UPC 14 Digit GTIN

00781810005507

Dimensions

Dimension - B Length inch

1.31 in

Dimension - D inch

1.41 in

Dimension - Height fraction

3-11/32 in

Dimension - Height inch

1.47 in

Dimension - Height mm

37.3 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

97 mm

Dimension - Length Overall inch

3.81 in

Dimension - N inch

0.81 in

Dimension - Pad Size inch

1.38 x 1.41

Dimension - Pad Width inch

1.38 in

Dimension - Stud Size inch

1/2

Dimension - Width fraction

1-3/8 in

Dimension - Width inch

2.22 in

Dimension - Width mm

56 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Connection Combination

Cable to Flat

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

300 kcmil-500 kcmil

Conductor Type

CU C Str-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

375 LBS/in

Configuration

Connector Type

Terminal

Physical Attribute - Number of Clamping Elements

1

Physical Attribute - Number of Holes

1

Physical Attribute - Pad Alignment

Offset

Physical Attribute - Pad Configuration

1.38 x 1.41 - 1 hole

Physical Attribute - Pad Orientation

Straight

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1008