
Brand: Burndy
Catalog ID: VG1
Catalog Number
VG1
Connector Type
Stud Connector
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
VISEIT™
UPC
781810475119
UPC 14 Digit GTIN
00781810475119
Bolt Size
3/8 in
Dimension - B Length fraction
46/73 in
Dimension - B Length inch
0.63 in
Dimension - Pad Width inch
0.75 in
Dimension - Pin Diameter fraction
47/50 in
Dimension - Pin Diameter inch
0.94 in
Dimensions
0.87 in x 0.61 in x 0.77 in
Height
0.77 in
Length
0.87 in
Package Height
2.8 in
Package Length
7.65 in
Package Weight
7.16 lb
Package Width
4.75 in
Width
0.61 in
Conductor - Copper Solid Run
#10 - #6
Conductor - Copper Solid Run Range
#10 - #6
Conductor - Copper Solid Size
10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Size Range
10 AWG-6 AWG
Conductor - Copper Solid Tap
#10 - #6
Conductor - Copper Solid Tap Range
#10 - #6
Conductor - Copper Str Run
#10 - # 6
Conductor - Copper Str Run Range
#10 - # 6
Conductor - Copper Str Tap
#10 - #6
Conductor - Copper Str Tap Range
#10 - #6
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Stud Connector
Carton Quantity
500
Minimum Pack Quantity
100
Pallet Quantity
19500