

Brand: Burndy
Catalog ID: VG3
Application
Accomodates a wide range of conductors
Catalog Number
VG3
Connector Type
Stud Connector
Construction Material - Main
Copper
Material
Copper
Plated
No
Plating Type
Unplated
Product Type
Mechanical
Sub Brand
VISEIT
Trade Name
VISEIT™
Type
VG
UPC
781810475133
UPC 14 Digit GTIN
00781810475133
Bolt Size
9/16 in
Dimension - B Length fraction
39/47 in
Dimension - B Length inch
0.83 in
Dimension - Pad Width inch
0.94 in
Dimension - Pin Diameter fraction
49/50 in
Dimension - Pin Diameter inch
0.98 in
Dimensions
0.97 in x 0.83 in x 0.96 in
Height
0.96 in
Length
0.97 in
Package Height
2.85 in
Package Length
7.6 in
Package Weight
7.12 lb
Package Width
4.7 in
Width
0.83 in
Conductor - Copper Solid Run
6 - 2
Conductor - Copper Solid Run Range
6 - 2
Conductor - Copper Solid Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range
6 AWG-2 AWG
Conductor - Copper Solid Tap
6 - 2
Conductor - Copper Solid Tap Range
6 - 2
Conductor - Copper Str Run
6 - 2
Conductor - Copper Str Run Range
6 - 2
Conductor - Copper Str Tap
6 - 2
Conductor - Copper Str Tap Range
6 - 2
Buy America(n) Qualified
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Connector Type
Stud Connector
Carton Quantity
250
Minimum Pack Quantity
50
Pallet Quantity
9750