BURNDY
VG4, Copper Alloy Vise Connector, 1/0 Str-#4 Sol
Image of VG4 VG4, Copper Alloy Vise Connector, 1/0 Str-#4 Sol

VG4, Copper Alloy Vise Connector, 1/0 Str-#4 Sol

Brand: Burndy

Catalog ID: VG4

Cu Alloy Vise Connectors, 1/0 Str - #4 Sol.

  • Easy to install
  • Will not swivel
  • Single tool installation keeps other hand free to contain conductors
  • Compact profile after installation facilitates taping and alignment with conductors
  • Accommodates a wide range of conductors and minimizes number of connectors required
  • Side installation on conductors eliminates having to separate pieces during installation
  • Copper alloy body design provides combination of strength and corrosion resistance

General

Catalog Number

VG4

Connector Type

Stud Connector

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

VISEIT™

UPC

781810475140

UPC 14 Digit GTIN

00781810475140

Dimensions

Bolt Size

9/16 in

Dimension - B Length fraction

1 in

Dimension - B Length inch

0.97 in

Dimension - Pad Width inch

1.15 in

Dimension - Pin Diameter inch

1.70 in

Dimensions

1.75 in x 0.97 in x 1.15 in

Height

1.15 in

Length

1.75 in

Package Height

2.8 in

Package Length

7.7 in

Package Weight

8.85 lb

Package Width

4.75 in

Width

0.97 in

Conductor Related

Conductor - Copper Solid Run

4 - 1/0

Conductor - Copper Solid Run Range

4 - 1/0

Conductor - Copper Solid Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG

Conductor - Copper Solid Size Range

4 AWG-1/0 AWG

Conductor - Copper Solid Tap

4 - 1/0

Conductor - Copper Solid Tap Range

4 - 1/0

Conductor - Copper Str Run

4 - 1/0

Conductor - Copper Str Run Range

4 - 1/0

Conductor - Copper Str Tap

4 - 1/0

Conductor - Copper Str Tap Range

4 - 1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Stud Connector

Logistics

Carton Quantity

125

Minimum Pack Quantity

25

Pallet Quantity

4875