BURNDY
VG5, Copper Alloy Vise Connector, 2/0 Str-#3 Sol
Image of VG5 VG5, Copper Alloy Vise Connector, 2/0 Str-#3 Sol

VG5, Copper Alloy Vise Connector, 2/0 Str-#3 Sol

Brand: Burndy

Catalog ID: VG5

Cu Alloy Vise Connectors, 2/0 Str - #3 Sol.

  • Easy to install
  • Will not swivel
  • Single tool installation keeps other hand free to contain conductors
  • Compact profile after installation facilitates taping and alignment with conductors
  • Accommodates a wide range of conductors and minimizes number of connectors required
  • Side installation on conductors eliminates having to separate pieces during installation
  • Copper alloy body design provides combination of strength and corrosion resistance

General

Catalog Number

VG5

Connector Type

Stud Connector

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

VISEIT™

UPC

781810475157

UPC 14 Digit GTIN

00781810475157

Dimensions

Bolt Size

9/16 in

Dimension - B Length fraction

49/50 in

Dimension - B Length inch

0.94 in

Dimension - Pad Width inch

1.28 in

Dimension - Pin Diameter inch

1.80 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Solid Run

3 - 2/0

Conductor - Copper Solid Run Range

3 - 2/0

Conductor - Copper Solid Size

3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

3 AWG-2/0 AWG

Conductor - Copper Solid Tap

3 - 2/0

Conductor - Copper Solid Tap Range

3 - 2/0

Conductor - Copper Str Run

3 - 2/0

Conductor - Copper Str Run Range

3 - 2/0

Conductor - Copper Str Tap

3 - 2/0

Conductor - Copper Str Tap Range

3 - 2/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Stud Connector

Logistics

Carton Quantity

125

Minimum Pack Quantity

25

Pallet Quantity

3250