
Brand: Burndy
Catalog ID: VP2828
Catalog Number
VP2828
Connector Type
V-Bolt
Material
Copper Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810013571
UPC 14 Digit GTIN
00781810013571
Dimension - Height fraction
2-1/8 in
Dimension - Height inch
2.13 in
Dimension - Height mm
54.1 mm
Dimension - L Length Overall mm
70 mm
Dimension - Length Overall inch
2.75 in
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.75 in
Dimension - Width mm
44 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Str Size A
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size A Range
1/0 -4/0 AWG
Conductor - Copper Str Size B
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size B Range
1/0 -4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
V-Bolt
Carton Quantity
6
Minimum Pack Quantity
8
Pallet Quantity
1848