
Brand: Burndy
Catalog ID: VP3430
Catalog Number
VP3430
Connector Type
V-Bolt
Material
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810013595
UPC 14 Digit GTIN
00781810013595
Dimension - Height fraction
3-1/8 in
Dimension - Height inch
3.19 in
Dimension - Height mm
81 mm
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.25 in
Dimension - Width fraction
2-1/2 in
Dimension - Width inch
2.50 in
Dimension - Width mm
64 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
300;350;400;450;500
Conductor - Copper Str Size A Range
300-500
Conductor - Copper Str Size B
1/0;2/0;3/0;4/0;250;300
Conductor - Copper Str Size B Range
1/0-300
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Connector Type
V-Bolt
Carton Quantity
1
Minimum Pack Quantity
8
Pallet Quantity
1