
Brand: Burndy
Catalog ID: VP4030
Catalog Number
VP4030
Connector Type
V-Bolt
Material
Copper Alloy
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810013618
UPC 14 Digit GTIN
00781810013618
Dimension - Height fraction
4-3/8 in
Dimension - Height inch
4.44 in
Dimension - Height mm
112.8 mm
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - Width fraction
2-7/8 in
Dimension - Width inch
2.88 in
Dimension - Width mm
73 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size A
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil
Conductor - Copper Str Size A Range
500 kcmil-800 kcmil
Conductor - Copper Str Size B
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil
Conductor - Copper Str Size B Range
1/0 -300 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
V-Bolt
Carton Quantity
1
Minimum Pack Quantity
4
Pallet Quantity
1