
Brand: Burndy
Catalog ID: WAD1015
Catalog Number
WAD1015
Insulator Type
Silicon
Material
Aluminum Alloy
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAP™
UPC
781810560488
UPC 14 Digit GTIN
00781810560488
Length
45 in
Width
13 in
Current Rating
900 A
Conductor - AAAC 5005 Size
30.58 (7) kcmil
Conductor - AAAC 5005 Size Range
30.58 (7) kcmil
Conductor - AAAC 6201 Size
30.58 (7) kcmil
Conductor - AAAC 6201 Size Range
30.58 (7) kcmil
Conductor - ACSR Str Size
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Size Range
1 (6/1) Robin AWG-3/0 (6/1) Pigeon AWG
Conductor - AL Str Size
1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Size Range
1/0 AWG-3/0 AWG
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Minimum Pack Quantity
1