Brand: Burndy
Catalog ID: WAD33629
Catalog Number
WAD33629
Insulator Type
Silicon
Material
Aluminum Alloy
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAP™
UPC
781810462140
UPC 14 Digit GTIN
00781810462140
Dimension - B Length fraction
17-9/10 in
Dimension - B Length inch
17.9 in
Dimension - Length Overall inch
48 in
Current Rating
900 A
Conductor - AAAC 5005 Size
312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 5005 Size Range
312.8 (19) kcmil-394.5 (19) kcmil
Conductor - AAAC 6201 Size
312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 6201 Size Range
312.8 (19) kcmil-394.5 (19) kcmil
Conductor - ACSR Str Size
266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil
Conductor - ACSR Str Size Range
266.8 (26/7) Owl kcmil-336.4 (30/7) Oriole kcmil
Conductor - AL Str Size
336 kcmil;350 kcmil;397 kcmil
Conductor - AL Str Size Range
336 kcmil-397 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Minimum Pack Quantity
1