

Brand: Burndy
Catalog ID: WAD795-15
Catalog Number
WAD795-15
Insulator Type
Silicon
Material
Aluminum Alloy
Product Type
Wejtap
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Trade Name
WEJTAP™
UPC
781810489178
UPC 14 Digit GTIN
00781810489178
Dimension - B Length fraction
13-2/5 in
Dimension - B Length inch
13.4 in
Dimension - Length Overall inch
45 in
Length
45 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Current Rating
900 A
Conductor - AAAC 5005 Size
740.8 (37) kcmil
Conductor - AAAC 5005 Size Range
740.8 (37) kcmil
Conductor - AAAC 6201 Size
740.8 (37) kcmil
Conductor - AAAC 6201 Size Range
740.8 (37) kcmil
Conductor - ACSR Str Size
556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil
Conductor - ACSR Str Size Range
556.5 (26/7) Dove kcmil-636 (26/7) Grosbeak kcmil
Conductor - AL Str Size
795 kcmil
Conductor - AL Str Size Range
795 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Rating - Body Strength
10000 lbs
Rating - Pulling Eye Strength
6000 lbs
Minimum Pack Quantity
1