BURNDY
Image of WBS8V WBS8V, Cable/Wire Bundle Strap, 8 inch Long, 19-57 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable, Ferrule

WBS8V, Cable/Wire Bundle Strap, 8 inch Long, 19-57 Mm Bundle Dia, 100 Lb (444 N) Load Rating, Crimpable, Ferrule

Brand: Burndy

Catalog ID: WBS8V

Cable/Wire Bundle Strap Type 2, 8 inch Long, 19-57 Mm Bundle Dia, 100 Lb (444 N) Load Rating.

  • UL 62275 Listed, RoHS Compliant
  • High quality, long-lasting, labor saving wire management solution
  • UV Rated Vinyl Jacketed Stainless Steel Wire with 304 Stainless Steel Crimp
  • 304 Stainless Steel Crimp Sleeve allows for quick and easy installation
  • Vinyl Jacket designed to protect cable insulation from damage
  • Can be crimped in the field with electrician lineman pliers or standard wire cutters
  • Retention feature allows for a quick, effortless, securing installation
  • Lasts for the lifetime of the PV system
  • Custom lengths may be available, contact your sales representative or customer service