BURNDY
Image of WCB17 WCB17, WEJTAP Connector
Image of WCB17 WCB17, WEJTAP Connector

WCB17, WEJTAP Connector

Brand:

Burndy

Catalog ID:

WCB17

Wejtap Assembly , Installed With Blue Booster,Run:.568-.364, Tap:.464-.257.

Features: With Blue Power Booster, ANSI Class AA, Installation Tool: WTRB Tool, Booster: WPBB Box 25, Color Code: Blue, Conductor Size (tap - Mm): 7 - 12 SQ-MM, Booster Color: Blue, Cable Diameter Range (run): 0.364 - 0.568 IN, Conductor Type: Run: ACSR, AAC, Tap: ACSR, AAC, Copper, Cable Diameter Range (tap): 0.257 - 0.464 IN, Conductor Size (run - Mm): 9 - 14 SQ-MM

Product details

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB17

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810872802

UPC 12 Digit

7818108728022

Dimensions

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Tap Range

3 AWG-3/0 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certified Listed

TAA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads