BURNDY
WCB17PB, WEJTAP Connector, Booster Included
Image of WCB17PB WCB17PB, WEJTAP Connector, Booster Included

WCB17PB, WEJTAP Connector, Booster Included

Brand: Burndy

Catalog ID: WCB17PB

Wejtap connector installed with blue booster, .364-.568 (Run), .257-.464 (Tap).

  • WEJTAP Connector
  • Blue Power Booster included

General

Catalog Number

WCB17PB

Color

Blue

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810870075

UPC 14 Digit GTIN

00781810870075

Dimensions

Dimension - F Width Center to Center inch

1.64 in

Dimension - G inch

1.04 in

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Tap Range

4 (7/1) Swanate AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Run Range

1/0 AWG-4/0 AWG

Conductor - AL Str Tap

3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Tap Range

3 AWG-3/0 AWG

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

NC

Configuration

Connector Type

Tap

Logistics

Minimum Pack Quantity

25