
Brand: Burndy
Catalog ID: WCB18
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCB18
Connector Type
Tap
EU RoHS Indicator
Yes
Material
Aluminum
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810872857
UPC 14 Digit GTIN
00781810872857
Dimension - F Width Center to Center inch
1.64 in
Dimension - G inch
1.04 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Run
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Run
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
1/0 AWG-4/0 AWG
Conductor - AL Str Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Tap Range
1/0 AWG-4/0 AWG
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Connector Type
Tap
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2400