BURNDY
Image of WCB40 WCB40, WEJTAP Connector

WCB40, WEJTAP Connector

Brand: Burndy

Catalog ID: WCB40

Wejtap connector installed with blue booster, .603-.684 (Run), .162-.204 (Tap).

WEJTAP Connector installed with Blue Power Booster

General

Catalog Number

WCB40

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810873403

UPC 14 Digit GTIN

00781810873403

Dimensions

Dimension - F Width Center to Center inch

2 in

Dimension - G inch

1.1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG

Conductor - ACSR Str Tap Range

6 (6/1) Turkey AWG

Conductor - AL Str Run

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

300 kcmil-350 kcmil

Conductor - AL Str Tap

8 AWG;6 AWG

Conductor - AL Str Tap Range

8 AWG-6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1750